The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
E6-10-301-10
Adjustable Torque Hinge, Symmetric, Medium Size, Acetal Copolymer, Natural, White
Specifications
Material
Acetal Copolymer
Finish
Natural
Color/Appearance
White
Forward Torque (Nm)
0.79
Reverse Torque (Nm)
0.79
Access Restriction
No Restriction
Torque Type
Symmetric
Installation
Rivet / Screw
Series
Adjustable Torque
Class
E6 - Adjustable Torque Position Control Hinges
Allow users the flexibility to define and adjust the operating effort required to move or position panels. E6 hinges provide infinite control over door positioning and accommodate variables in enclosure construction - without added hardware or installation costs. Aesthetic designs and concealed mounting hardware options provide a clean presentation.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
233
2026-11-12
sales@dbroberts.com
1.800.773.5388
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
79
2026-11-12
sales@rhf.co.uk
+44 (0) 1614296066
Bisco Industries
Glendale Heights IL USA
55
2026-11-12
info@biscoind.com
1.800.323.1232
Ocean Accessories
Guildford CT USA
46
2026-10-27
orders@oceanmark.com
1.203.453.3090
Lantec Resources Inc
Manila Philippines
36
2026-10-14
charlie@lantecresources.com
632.8403.85.12
AIS INDUSTRIAL COMPONENTS
HK
10
2026-11-05
czxia@hkais.com
86.0755.83747600
M.W. Fasteners
Montreal QC Canada
8
2026-11-02
mw@mwfasteners.com
1.514.955.7781
Parsons Aerocessories Limited
Stoney Creek ON CANADA
2
2026-10-30
sales@parsonsaero.com
1.905.664.6203
IntechBJ Engineering Co., Ltd
Beijing
2
2026-11-03
info@intechbj.com
86-010-83833828
TCH Sales Incorporated
Toronto ON Canada
1
2026-11-12
info@tchweb.com
1.416.299.0089