The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
E6-10-216-50
Constant Torque Hinge, Symmetric, Forward Torque 1.8 N-m (16 in-lbf), Reverse Torque 1.8 N-m (16 in-lbf), Medium Size, Aluminum Alloy, Powder Coat, Black
Specifications
Material
Aluminum Alloy
Finish
Paint
Color/Appearance
Black
Forward Torque (Nm)
1.81
Reverse Torque (Nm)
1.81
Access Restriction
No Restriction
Torque Type
Symmetric
Mounting Style
Front Mount
Installation
Rivet / Screw
Series
Constant Torque
Size Series
Medium Size
Class
E6/ST - Constant Torque Position Control Hinges
Southco’s line of Constant Torque Position Control Hinges provide constant resistance throughout the entire range of motion, enabling users to easily position doors, display screens and other mounted components and hold them securely at any desired angle – fully opened, fully closed or anywhere in between. Hinges are available in a wide variety of sizes, materials and torque ranges to satisfy application needs across industries.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
IntechBJ Engineering Co., Ltd
Beijing
750
2026-11-03
info@intechbj.com
86-010-83833828
DB Roberts Co.
Wilmington MA USA
455
2026-11-06
sales@dbroberts.com
1.800.773.5388
Clancey Company
Overland Park KS USA
404
2026-10-22
info@clancey.com
1.800.747.7405
Hardware Specialty Co
Marlboro MA USA
350
2026-10-26
info@hardwarespecialty.com
1.508.481.8622
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
227
2026-10-22
info@global-dtech.com
+34 91 661 20 79
Bisco Industries
Glendale Heights IL USA
85
2026-11-06
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
63
2026-11-03
info@zinorm.de
+49 (0) 4102 677 12 0
Aero Materiel AB
Jonkoping, Sweden
36
2026-11-05
order@aeromateriel.com
+46.36.34.44.40
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
30
2026-11-06
Sales@ecph.com
1.800.442.3274
Handy FIX
Warsaw Poland
16
2026-10-14
info@handy-fix.com.pl
0048221277890
AIS INDUSTRIAL COMPONENTS
HK
11
2026-11-05
czxia@hkais.com
86.0755.83747600
Nappco Fastener Company
Houston, TX USA
3
2026-11-02
southcoh@nappco.com
1.800.580.2521
Steeves Agencies Inc
Winnipeg MB CANADA
2
2026-10-27
sales@steeves.ca
204.474.1239