E5-M-405-UU1-11
Fixed Grip Cam Latch, Mini, Key-Locking, Sealed, Zinc Alloy, Powder Coat, Black
Material | Zinc Alloy |
---|---|
Color/Appearance | Black |
Access Restriction | Key Locking |
Sealed | Yes |
Grip Type | Fixed |
Head Style | Cylinder Lock |
Series | Mini |
Class | E5 - Cam Latches |
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review