The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
E5-9-315-UU1-13
Quarter-Turn Cam Latch, Key Locking (CH751) Wing, Without Cam, Sealed, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Key Locking
Grip Type
Fixed
Head Style
Wing
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
416
2026-02-26
sales@dbroberts.com
1.800.773.5388
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
300
2026-02-02
info@zinorm.de
+49 (0) 4102 677 12 0
Bisco Industries
Glendale Heights IL USA
295
2026-03-03
info@biscoind.com
1.800.323.1232
Nappco Fastener Company
Dallas, TX USA
236
2026-03-03
southcod@nappco.com
1.800.580.2521
TCH Sales Incorporated
Toronto ON Canada
205
2026-02-26
info@tchweb.com
1.416.299.0089
Zygology Ltd
Oxford UK
172
2026-02-19
sales@zygology.com
+44 (0)1844 266020
Hardware Specialty Co
Marlboro MA USA
100
2026-02-09
info@hardwarespecialty.com
1.508.481.8622
Clancey Company
Overland Park KS USA
21
2026-02-27
info@clancey.com
1.800.747.7405
Allegis Corporation
Minneapolis MN USA / ON CANADA
20
2026-02-20
salesmidwest@allegiscorp.com
1-866-378-7550
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
11
2026-02-13
info@global-dtech.com
+34 91 661 20 79
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
9
2026-03-03
Sales@ecph.com
1.800.442.3274
Steeves Agencies Inc
Winnipeg MB CANADA
1
2026-02-25
sales@steeves.ca
204.474.1239