The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch Cam, 38mm (1.50 in) Grip, Stainless Steel, Passivated
E5-8020
Quarter-Turn Cam Latch Cam, 38mm (1.50 in) Grip, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Silver
Grip Type
Fixed
Grip - Minimum (mm)
38.00
Grip - Maximum (mm)
40.00
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Clancey Company
Overland Park KS USA
700
2025-04-24
info@clancey.com
1.800.747.7405
DB Roberts Co.
Wilmington MA USA
227
2025-03-29
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
201
2025-04-24
info@biscoind.com
1.800.323.1232
Steeves Agencies Inc
Winnipeg MB Canada
60
2025-04-25
info@steeves.ca
1.204.474.1239
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
20
2025-04-16
info@global-dtech.com
+34 91 661 20 79
Hardware Specialty Co
Marlboro MA USA
1
2025-04-21
info@hardwarespecialty.com
1.508.481.8622
93d30828eab36ff9ce3bbee2c6fc35cebc555f5a5d191971d3b062b2eed57ea2
3.138.126.233
please type in at least 2 letters...