The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch Cam, 32mm (1.25 in) Grip, Stainless Steel, Passivated
E5-8017
Quarter-Turn Cam Latch Cam, 32mm (1.25 in) Grip, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Silver
Grip Type
Fixed
Grip - Minimum (mm)
32.00
Grip - Maximum (mm)
34.00
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
345
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
Bisco Industries
Glendale Heights IL USA
337
2024-11-13
info@biscoind.com
1.800.323.1232
Aero Materiel AB
Jonkoping, Sweden
64
2024-11-04
order@aeromateriel.com
+46.36.34.44.40
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
24
2024-11-14
info@global-dtech.com
+34 91 661 20 79
DB Roberts Co.
Wilmington MA USA
19
2024-11-11
sales@dbroberts.com
1.800.773.5388
TCH Sales Incorporated
Toronto ON Canada
10
2024-11-05
info@tchweb.com
1.416.299.0089
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
3
2024-11-11
info@zinorm.de
+49 (0) 4102 677 12 0
Astra Industrial Innovations
Johannesburg Gauteng South Africa
2
2024-11-13
sales@astraindustrial.co.za
0027.11.918.6696