The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch Cam, 26mm (1.02 in) Grip, Stainless Steel, Passivated
E5-8014
Quarter-Turn Cam Latch Cam, 26mm (1.02 in) Grip, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Silver
Grip Type
Fixed
Grip - Minimum (mm)
26.00
Grip - Maximum (mm)
28.00
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
313
2024-11-11
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
183
2024-11-13
info@biscoind.com
1.800.323.1232
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
180
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
All-West Components & Fasteners
AUBURN WA USA
112
2024-11-08
southco@all-west.com
1.206.762.1875
Aero Materiel AB
Jonkoping, Sweden
42
2024-11-04
order@aeromateriel.com
+46.36.34.44.40
CASH COMPONENTES
Sao Paulo SP Brasil
20
2024-10-23
info@cash.com.br
55.11.3974.8312
Handy FIX
Warsaw Poland
17
2024-10-21
info@handy-fix.com.pl
0048221277890
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
15
2024-11-11
Sales@ecph.com
1.800.442.3274
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
14
2024-11-11
info@zinorm.de
+49 (0) 4102 677 12 0
IntechBJ Engineering Co., Ltd
Beijing
7
2024-10-25
info@intechbj.com
86-010-83833828
Praestmark A/S
Vedbaek / Denmark
6
2024-10-25
Sales@praestmark.dk
0045 38884400
TCH Sales Incorporated
Toronto ON Canada
3
2024-11-11
info@tchweb.com
1.416.299.0089
Dean Lewis Associates
Hayward CA
1
2024-11-13
sales@deanlewisassociates.com
510-785-9650