The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
E5-8013
Quarter-Turn Cam Latch Cam, 24mm (.94 in) Grip, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Silver
Grip Type
Fixed
Grip - Minimum (mm)
24.00
Grip - Maximum (mm)
26.00
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
965
2026-04-24
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
565
2026-04-24
sales@dbroberts.com
1.800.773.5388
TCH Sales Incorporated
Toronto ON Canada
189
2026-04-24
info@tchweb.com
1.416.299.0089
CASH COMPONENTES
Sao Paulo SP Brasil
45
2026-03-26
info@cash.com.br
55.11.3974.8312
Marek Industrial, a.s.
Brno CZ
28
2026-03-31
info@marek.eu
+420 541 420 811
Aero Materiel AB
Jonkoping, Sweden
20
2026-04-02
order@aeromateriel.com
+46.36.34.44.40
Handy FIX
Warsaw Poland
15
2026-04-17
info@handy-fix.com.pl
0048221277890
Roy Hopwood (Fasteners) Ltd U.K.
Stockport UK
14
2026-04-23
sales@rhf.co.uk
+44 (0) 1614296066
Hardware Specialty Co
Marlboro MA USA
10
2026-04-20
info@hardwarespecialty.com
1.508.481.8622
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
6
2026-04-08
info@global-dtech.com
+34 91 661 20 79
Clancey Company
Overland Park KS USA
2
2026-04-23
info@clancey.com
1.800.747.7405