The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch Cam, 16mm (.63 in) Grip, Stainless Steel, Passivated
E5-8009
Quarter-Turn Cam Latch Cam, 16mm (.63 in) Grip, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Silver
Grip Type
Fixed
Grip - Minimum (mm)
16.00
Grip - Maximum (mm)
18.00
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
65
2025-03-06
info@global-dtech.com
+34 91 661 20 79
Aero Materiel AB
Jonkoping, Sweden
49
2025-03-05
order@aeromateriel.com
+46.36.34.44.40
CASH COMPONENTES
Sao Paulo SP Brasil
40
2025-03-17
info@cash.com.br
55.11.3974.8312
Hardware Specialty Co
Marlboro MA USA
9
2025-03-31
info@hardwarespecialty.com
1.508.481.8622
Handy FIX
Warsaw Poland
9
2025-03-18
info@handy-fix.com.pl
0048221277890
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
9
2025-03-08
sales@rhf.co.uk
+44 (0) 1614296066
TCH Sales Incorporated
Toronto ON Canada
2
2025-04-01
info@tchweb.com
1.416.299.0089
Bisco Industries
Glendale Heights IL USA
2
2025-03-31
info@biscoind.com
1.800.323.1232
Marek Industrial, a.s.
Brno CZ
2
2025-03-06
info@marek.eu
+420 541 420 811
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1
2025-03-28
info@zinorm.de
+49 (0) 4102 677 12 0
1e4f753cbdb21bf1a5c26e328aa40dc6e1722456ef097ba43a0af218261f8a0b
18.223.21.202
please type in at least 2 letters...