The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
E5-8007
Quarter-Turn Cam Latch Cam, 12mm (.47 in) Grip, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Silver
Grip Type
Fixed
Grip - Minimum (mm)
12.00
Grip - Maximum (mm)
14.00
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
TCH Sales Incorporated
Toronto ON Canada
110
2026-11-14
info@tchweb.com
1.416.299.0089
DB Roberts Co.
Wilmington MA USA
50
2026-11-13
sales@dbroberts.com
1.800.773.5388
CASH COMPONENTES
Sao Paulo SP Brasil
50
2026-10-26
info@cash.com.br
55.11.3974.8312
Aero Materiel AB
Jonkoping, Sweden
50
2026-11-05
order@aeromateriel.com
+46.36.34.44.40
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
48
2026-11-13
info@zinorm.de
+49 (0) 4102 677 12 0
Steeves Agencies Inc
Winnipeg MB CANADA
21
2026-10-27
sales@steeves.ca
204.474.1239
Parsons Aerocessories Limited
Stoney Creek ON CANADA
20
2026-10-30
sales@parsonsaero.com
1.905.664.6203
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
6
2026-11-13
Sales@ecph.com
1.800.442.3274
Bisco Industries
Glendale Heights IL USA
6
2026-11-12
info@biscoind.com
1.800.323.1232
Hardware Specialty Co
Marlboro MA USA
3
2026-11-10
info@hardwarespecialty.com
1.508.481.8622
Sistemas Técnicos de Fijación S.L.
Valencia Madrid Spain
2
2026-11-02
stf@sistemastecnicosdefijacion.com
34.902.214.534