E5-6713
Quarter-Turn Cam Latch Cam, 21.5mm (.85 in) Grip, Steel, Zinc Plate, Bright chromate
| Material | Steel |
|---|---|
| Finish | Zinc Plate, Bright chromate |
| Grip - Maximum (mm) | 21.50 |
| Actuator Type | Cylinder Lock |
| Latching Points | Single or Three - Point |
| Class | H3 - Swinghandle Multi-Point System |
This upgraded modular design offers extreme flexibility in an aesthetically and ergonomically pleasing low-profile package for industry-standard panel preparation requirements. Multiple offset cams, multi-point latching, and numerous locking and non-locking options simplify cost-effective configuration.