E5-6610
Quarter-Turn Cam Latch Cam, 36.7mm (1.44 in) Grip, Zinc Alloy, Chrome Plated
| Material | Zinc Alloy |
|---|---|
| Finish | Chrome Plated |
| Color/Appearance | Silver |
| Grip Type | Fixed |
| Grip - Minimum (mm) | 36.70 |
| Grip - Maximum (mm) | 38.70 |
| Accessory Type | Cams |
| Class | E5 - Cam Latches |
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review