The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch Cam, Steel, Zinc Plate, Bright chromate
E5-6115
Quarter-Turn Cam Latch Cam, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Silver
Grip Type
Fixed
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
468
2024-09-16
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
226
2024-09-16
info@biscoind.com
1.800.323.1232
Zygology Ltd
Oxford UK
38
2024-08-27
sales@zygology.com
+44 (0)1844 266020
Aero Materiel AB
Jonkoping, Sweden
30
2024-09-10
order@aeromateriel.com
+46.36.34.44.40
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
28
2024-09-10
sales@rhf.co.uk
+44 (0) 1614296066
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
24
2024-09-03
info@global-dtech.com
+34 91 661 20 79
Hardware Specialty Co
Marlboro MA USA
20
2024-09-16
info@hardwarespecialty.com
1.508.481.8622
TCH Sales Incorporated
Toronto ON Canada
10
2024-09-16
info@tchweb.com
1.416.299.0089
Clancey Company
Overland Park KS USA
3
2024-09-12
info@clancey.com
1.800.747.7405