The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch Cam, Steel, Zinc Plate, Bright chromate
E5-6019
Quarter-Turn Cam Latch Cam, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Silver
Grip Type
Fixed
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
TCH Sales Incorporated
Toronto ON Canada
1503
2024-11-14
info@tchweb.com
1.416.299.0089
CASH COMPONENTES
Sao Paulo SP Brasil
100
2024-10-23
info@cash.com.br
55.11.3974.8312
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
93
2024-11-14
Sales@ecph.com
1.800.442.3274
DB Roberts Co.
Wilmington MA USA
62
2024-11-14
sales@dbroberts.com
1.800.773.5388
Handy FIX
Warsaw Poland
42
2024-10-21
info@handy-fix.com.pl
0048221277890
Aero Materiel AB
Jonkoping, Sweden
38
2024-11-04
order@aeromateriel.com
+46.36.34.44.40
HI-TECH FASTENERS
FREDERICK MD USA
20
2024-11-14
sales@htfinc.com
1.800.466.1940
Steeves Agencies Inc
Winnipeg MB Canada
13
2024-10-30
info@steeves.ca
1.204.474.1239
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
7
2024-11-14
info@zinorm.de
+49 (0) 4102 677 12 0
Marek Industrial, a.s.
Brno CZ
7
2024-11-06
info@marek.eu
+420 541 420 811
Dean Lewis Associates
Hayward CA
4
2024-11-13
sales@deanlewisassociates.com
510-785-9650
M.W. Fasteners
Montreal QC Canada
4
2024-11-03
mw@mwfasteners.com
1.514.955.7781