The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
E5-6016
Quarter-Turn Cam Latch Cam, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Silver
Grip Type
Fixed
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HTF Inc
Frederick MD USA
1203
2026-11-02
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
395
2026-11-10
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
306
2026-11-06
info@biscoind.com
1.800.323.1232
Austin Hardware & Supply, Inc
Lee's Summit MO USA
203
2026-11-10
sales@austinhardware.com
1-800-821-3520
Aero Materiel AB
Jonkoping, Sweden
141
2026-11-05
order@aeromateriel.com
+46.36.34.44.40
CASH COMPONENTES
Sao Paulo SP Brasil
103
2026-10-26
info@cash.com.br
55.11.3974.8312
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
96
2026-11-10
Sales@ecph.com
1.800.442.3274
Handy FIX
Warsaw Poland
70
2026-10-14
info@handy-fix.com.pl
0048221277890
Steeves Agencies Inc
Winnipeg MB CANADA
24
2026-10-27
sales@steeves.ca
204.474.1239
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
20
2026-11-06
sales@rhf.co.uk
+44 (0) 1614296066
TCH Sales Incorporated
Toronto ON Canada
19
2026-11-10
info@tchweb.com
1.416.299.0089
AIS INDUSTRIAL COMPONENTS
HK
18
2026-11-05
czxia@hkais.com
86.0755.83747600
M.W. Fasteners
Montreal QC Canada
10
2026-11-02
mw@mwfasteners.com
1.514.955.7781
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
8
2026-10-22
info@global-dtech.com
+34 91 661 20 79
Praestmark A/S
Vedbaek / Denmark
2
2026-10-16
Sales@praestmark.dk
0045 38884400
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
2
2026-11-10
info@zinorm.de
+49 (0) 4102 677 12 0
Hardware Specialty Co
Marlboro MA USA
1
2026-11-10
info@hardwarespecialty.com
1.508.481.8622