The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
E5-6015
Quarter-Turn Cam Latch Cam, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Silver
Grip Type
Fixed
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
TCH Sales Incorporated
Toronto ON Canada
4595
2026-11-17
info@tchweb.com
1.416.299.0089
Steeves Agencies Inc
Winnipeg MB CANADA
666
2026-10-27
sales@steeves.ca
204.474.1239
Bisco Industries
Glendale Heights IL USA
604
2026-11-12
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
157
2026-11-14
sales@dbroberts.com
1.800.773.5388
Aero Materiel AB
Jonkoping, Sweden
111
2026-11-05
order@aeromateriel.com
+46.36.34.44.40
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
100
2026-11-16
Sales@ecph.com
1.800.442.3274
CASH COMPONENTES
Sao Paulo SP Brasil
100
2026-10-26
info@cash.com.br
55.11.3974.8312
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
65
2026-11-12
info@global-dtech.com
+34 91 661 20 79
Hardware Specialty Co
Marlboro MA USA
39
2026-11-16
info@hardwarespecialty.com
1.508.481.8622
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
27
2026-11-12
sales@rhf.co.uk
+44 (0) 1614296066
AIS INDUSTRIAL COMPONENTS
HK
16
2026-11-05
czxia@hkais.com
86.0755.83747600
Parsons Aerocessories Limited
Stoney Creek ON CANADA
10
2026-10-30
sales@parsonsaero.com
1.905.664.6203
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
3
2026-10-20
info@zinorm.de
+49 (0) 4102 677 12 0
Praestmark A/S
Vedbaek / Denmark
2
2026-11-16
Sales@praestmark.dk
0045 38884400
Clancey Company
Overland Park KS USA
1
2026-11-12
info@clancey.com
1.800.747.7405