The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch Cam, Steel, Zinc Plate, Bright chromate
E5-6011
Quarter-Turn Cam Latch Cam, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Silver
Grip Type
Fixed
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Clancey Company
Overland Park KS USA
2219
2024-12-19
info@clancey.com
1.800.747.7405
DB Roberts Co.
Wilmington MA USA
1264
2024-12-20
sales@dbroberts.com
1.800.773.5388
Astra Industrial Innovations
Johannesburg Gauteng South Africa
443
2024-12-13
sales@astraindustrial.co.za
0027.11.918.6696
Bisco Industries
Glendale Heights IL USA
420
2024-12-20
info@biscoind.com
1.800.323.1232
TCH Sales Incorporated
Toronto ON Canada
213
2024-12-20
info@tchweb.com
1.416.299.0089
Aero Materiel AB
Jonkoping, Sweden
83
2024-11-29
order@aeromateriel.com
+46.36.34.44.40
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
77
2024-12-20
Sales@ecph.com
1.800.442.3274
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
47
2024-12-16
sales@aerospacesw.com
623.582.2779
All-West Components & Fasteners
AUBURN WA USA
38
2024-12-21
southco@all-west.com
1.206.762.1875
Parsons Aerocessories Limited
Stoney Creek ON CANADA
32
2024-11-28
sales@parsonsaero.com
1.905.664.6203
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
26
2024-12-16
info@zinorm.de
+49 (0) 4102 677 12 0
HI-TECH FASTENERS
FREDERICK MD USA
20
2024-12-20
sales@htfinc.com
1.800.466.1940
IntechBJ Engineering Co. Ltd
Beijing
18
2024-11-26
info@intechbj.com
86-010-83833828
IntechBJ Engineering Co Ltd
Beijing
18
2024-11-28
info@intechbj.com
86-010-83833828
Handy FIX
Warsaw Poland
18
2024-12-16
info@handy-fix.com.pl
0048221277890
AIS INDUSTRIAL COMPONENTS
HK
5
2024-11-29
czxia@hkais.com
86.0755.83747600
Zygology Ltd
Oxford UK
5
2024-12-11
sales@zygology.com
+44 (0)1844 266020
Assembly Fasteners Inc.
Apopka FL USA
3
2024-12-20
sales@tropicfast.com
1-800-488-4777