The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
E5-6009
Quarter-Turn Cam Latch Cam, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Silver
Grip Type
Fixed
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1124
2026-08-20
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
885
2026-08-27
sales@dbroberts.com
1.800.773.5388
IntechBJ Engineering Co., Ltd
Beijing
389
2026-08-03
info@intechbj.com
86-010-83833828
Clancey Company
Overland Park KS USA
379
2026-08-27
info@clancey.com
1.800.747.7405
TCH Sales Incorporated
Toronto ON Canada
316
2026-08-27
info@tchweb.com
1.416.299.0089
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
137
2026-08-31
Sales@ecph.com
1.800.442.3274
Aero Materiel AB
Jonkoping, Sweden
124
2026-08-11
order@aeromateriel.com
+46.36.34.44.40
Marek Industrial, a.s.
Brno CZ
42
2026-08-10
info@marek.eu
+420 541 420 811
Hardware Specialty Co
Marlboro MA USA
35
2026-08-31
info@hardwarespecialty.com
1.508.481.8622
Handy FIX
Warsaw Poland
33
2026-08-07
info@handy-fix.com.pl
0048221277890
AIS INDUSTRIAL COMPONENTS
HK
30
2026-08-06
czxia@hkais.com
86.0755.83747600
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
29
2026-08-05
info@global-dtech.com
+34 91 661 20 79
Parsons Aerocessories Limited
Stoney Creek ON CANADA
27
2026-08-31
sales@parsonsaero.com
1.905.664.6203
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
13
2026-08-27
info@zinorm.de
+49 (0) 4102 677 12 0
Zygology Ltd
Oxford UK
4
2026-08-25
sales@zygology.com
+44 (0)1844 266020
Monroe Above Board Electronics
Garland TX USA
3
2026-08-18
abesales@askmonroe.com
1.800.453.1692