The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch Cam, Steel, Zinc Plate, Bright chromate
E5-6008
Quarter-Turn Cam Latch Cam, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Grip Type
Fixed
Actuator Type
Cylinder Lock
Latching Points
Single or Three - Point
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
TCH Sales Incorporated
Toronto ON Canada
644
2024-04-25
info@tchweb.com
1.416.299.0089
Bisco Industries
Glendale Heights IL USA
588
2024-04-25
info@biscoind.com
1.800.323.1232
Handy FIX
Warsaw Poland
129
2024-04-15
info@handy-fix.com.pl
0048221277890
DB Roberts Co.
Wilmington MA USA
101
2024-04-25
sales@dbroberts.com
1.800.773.5388
Austin Hardware & Supply, Inc.
Kansas City MO USA
100
2024-04-23
sales@austinhardware.com
800-821-3520
Aero Materiel AB
Jonkoping, Sweden
92
2024-04-02
order@aeromateriel.com
+46.36.34.44.40
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
71
2024-04-25
Sales@ecph.com
1.800.442.3274
Zygology Ltd
Oxford UK
68
2024-04-23
sales@zygology.com
+44 (0)1844 266020
HI-TECH FASTENERS
FREDERICK MD USA
40
2024-04-25
sales@htfinc.com
1.800.466.1940
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
28
2024-04-25
info@zinorm.de
+49 (0) 4102 677 12 0
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
21
2024-04-22
info@biotek.hu
+36-1-434-29-00
Marek Industrial, a.s.
Brno CZ
10
2024-04-05
info@marek.eu
+420 541 420 811
Hardware Specialty Co
Marlboro MA USA
7
2024-04-22
info@hardwarespecialty.com
1.508.481.8622