The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
E5-6007
Quarter-Turn Cam Latch Cam, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Silver
Grip Type
Fixed
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
5947
2026-08-27
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
1164
2026-08-20
info@biscoind.com
1.800.323.1232
Handy FIX
Warsaw Poland
79
2026-08-07
info@handy-fix.com.pl
0048221277890
Aero Materiel AB
Jonkoping, Sweden
74
2026-08-11
order@aeromateriel.com
+46.36.34.44.40
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
64
2026-08-25
sales@rhf.co.uk
+44 (0) 1614296066
IntechBJ Engineering Co., Ltd
Beijing
51
2026-08-03
info@intechbj.com
86-010-83833828
Clancey Company
Overland Park KS USA
50
2026-08-27
info@clancey.com
1.800.747.7405
Hardware Specialty Co
Marlboro MA USA
14
2026-08-24
info@hardwarespecialty.com
1.508.481.8622
TCH Sales Incorporated
Toronto ON Canada
6
2026-08-27
info@tchweb.com
1.416.299.0089
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
5
2026-08-05
info@global-dtech.com
+34 91 661 20 79
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
2
2026-08-27
info@zinorm.de
+49 (0) 4102 677 12 0