The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
E5-6006
Quarter-Turn Cam Latch Cam, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Silver
Grip Type
Fixed
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
1150
2026-08-21
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
1046
2026-08-20
info@biscoind.com
1.800.323.1232
Aero Materiel AB
Jonkoping, Sweden
500
2026-08-11
order@aeromateriel.com
+46.36.34.44.40
Astra Industrial Innovations
Johannesburg Gauteng South Africa
364
2026-08-21
sales@astraindustrial.co.za
0027.11.918.6696
HTF Inc
Frederick MD USA
257
2026-08-17
sales@htfinc.com
1.800.466.1940
Hardware Specialty Co
Marlboro MA USA
130
2026-08-17
info@hardwarespecialty.com
1.508.481.8622
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
93
2026-08-20
Sales@ecph.com
1.800.442.3274
Allegis Corporation
Minneapolis MN USA / ON CANADA
50
2026-08-14
salesmidwest@allegiscorp.com
1-866-378-7550
Handy FIX
Warsaw Poland
48
2026-08-07
info@handy-fix.com.pl
0048221277890
TCH Sales Incorporated
Toronto ON Canada
43
2026-08-21
info@tchweb.com
1.416.299.0089
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
42
2026-08-05
info@global-dtech.com
+34 91 661 20 79
Marek Industrial, a.s.
Brno CZ
24
2026-08-10
info@marek.eu
+420 541 420 811
Steeves Agencies Inc
Winnipeg MB CANADA
4
2026-07-24
sales@steeves.ca
204.474.1239
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1
2026-08-21
info@zinorm.de
+49 (0) 4102 677 12 0