E5-6-1324-UU1

Quarter-Turn Cam Latch, Bellcore 216, Without Cam, Sealed, Stainless Steel, Passivated, 0

Request a Quote
Specifications
Material Stainless Steel
Finish Passivated
Access Restriction Tool
Sealed Yes
Grip Type Fixed
Head Style Bellcore 216
Series 20.1 mm Size
Min. Outer Panel Thickness (mm) 1.00
Max Outer Panel Thickness (mm) 6.00
Grip - Minimum (mm) 4.00
Grip - Maximum (mm) 42.00
Compliance Specification Fire - EN45545
Class E5 - Cam Latches

These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.