The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch, 8 mm Square Recess, Sealed, Zinc Alloy, Powder Coat, Black
E5-6-085-UU1
Quarter-Turn Cam Latch, 8 mm Square Recess, Sealed, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Tool
Grip Type
Fixed
Head Style
8 mm Square Recess
Series
20.1 mm Size
Min. Outer Panel Thickness (mm)
1.00
Max Outer Panel Thickness (mm)
6.00
Grip - Minimum (mm)
4.00
Grip - Maximum (mm)
42.00
Compliance Specification
Fire - EN45545
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Utec-União Técnicas de Soldadura
Lisboa Portugal
1653
2024-11-05
c.quaresma@utec.pt
+351.214.727.300
Bisco Industries
Glendale Heights IL USA
108
2024-11-22
info@biscoind.com
1.800.323.1232
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
25
2024-11-21
Sales@ecph.com
1.800.442.3274
DB Roberts Co.
Wilmington MA USA
16
2024-11-21
sales@dbroberts.com
1.800.773.5388
TCH Sales Incorporated
Toronto ON Canada
10
2024-11-21
info@tchweb.com
1.416.299.0089
Parsons Aerocessories Limited
Stoney Creek ON CANADA
4
2024-10-28
sales@parsonsaero.com
1.905.664.6203