The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch, 5 mm Double Bitted Recess, Without Cam, Sealed, Zinc Alloy, Powder Coat, Black
E5-6-075-UU1
Quarter-Turn Cam Latch, 5 mm Double Bitted Recess, Without Cam, Sealed, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Tool
Grip Type
Fixed
Head Style
5 mm Double Bitted Recess
Series
20.1 mm Size
Min. Outer Panel Thickness (mm)
1.00
Max Outer Panel Thickness (mm)
6.00
Grip - Minimum (mm)
4.00
Grip - Maximum (mm)
42.00
Compliance Specification
Fire - EN45545
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
2120
2024-09-10
sales@rhf.co.uk
+44 (0) 1614296066
TCH Sales Incorporated
Toronto ON Canada
607
2024-09-25
info@tchweb.com
1.416.299.0089
HI-TECH FASTENERS
FREDERICK MD USA
331
2024-09-25
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
50
2024-09-26
info@biscoind.com
1.800.323.1232
M.W. Fasteners
Montreal QC Canada
39
2024-09-03
mw@mwfasteners.com
1.514.955.7781
Handy FIX
Warsaw Poland
35
2024-09-10
info@handy-fix.com.pl
0048221277890
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
29
2024-09-25
Sales@ecph.com
1.800.442.3274
Dean Lewis Associates
Hayward CA
11
2024-09-25
sales@deanlewisassociates.com
510-785-9650
DB Roberts Co.
Wilmington MA USA
4
2024-09-06
sales@dbroberts.com
1.800.773.5388
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1
2024-09-03
info@global-dtech.com
+34 91 661 20 79