The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch, 3 mm Double Bitted Recess, Without Cam, Sealed, Zinc Alloy, Powder Coat, Black
E5-6-065-UU1
Quarter-Turn Cam Latch, 3 mm Double Bitted Recess, Without Cam, Sealed, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Tool
Grip Type
Fixed
Head Style
3 mm Double Bitted Recess
Series
20.1 mm Size
Min. Outer Panel Thickness (mm)
1.00
Max Outer Panel Thickness (mm)
6.00
Grip - Minimum (mm)
4.00
Grip - Maximum (mm)
42.00
Actuator Type
Cylinder Lock
Compliance Specification
Fire - EN45545
Latching Points
Single or Three - Point
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
88
2024-04-25
sales@htfinc.com
1.800.466.1940
Aero Materiel AB
Jonkoping, Sweden
43
2024-04-02
order@aeromateriel.com
+46.36.34.44.40
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
43
2024-04-16
info@global-dtech.com
+34 91 661 20 79
Handy FIX
Warsaw Poland
40
2024-04-15
info@handy-fix.com.pl
0048221277890
Marek Industrial, a.s.
Brno CZ
33
2024-04-05
info@marek.eu
+420 541 420 811
Zygology Ltd
Oxford UK
32
2024-04-23
sales@zygology.com
+44 (0)1844 266020
Bisco Industries
Glendale Heights IL USA
14
2024-04-25
info@biscoind.com
1.800.323.1232
TCH Sales Incorporated
Toronto ON Canada
10
2024-04-25
info@tchweb.com
1.416.299.0089
DB Roberts Co.
Wilmington MA USA
8
2024-04-25
sales@dbroberts.com
1.800.773.5388
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
8
2024-04-22
info@biotek.hu
+36-1-434-29-00