The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
E5-6-0524-UU1
Quarter-Turn Cam Latch, 8 mm Square, Without Cam, Sealed, Stainless Steel, Passivated, 0
Specifications
Material
Stainless Steel
Finish
Passivated
Access Restriction
Tool
Sealed
Yes
Grip Type
Fixed
Head Style
8 mm Square
Series
20.1 mm Size
Min. Outer Panel Thickness (mm)
1.00
Max Outer Panel Thickness (mm)
6.00
Grip - Minimum (mm)
4.00
Grip - Maximum (mm)
42.00
Compliance Specification
Fire - EN45545
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Astra Industrial Innovations
Johannesburg Gauteng South Africa
339
2026-08-14
sales@astraindustrial.co.za
0027.11.918.6696
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
58
2026-08-05
info@global-dtech.com
+34 91 661 20 79
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
50
2026-08-20
info@zinorm.de
+49 (0) 4102 677 12 0
Aero Materiel AB
Jonkoping, Sweden
41
2026-08-11
order@aeromateriel.com
+46.36.34.44.40
Handy FIX
Warsaw Poland
28
2026-08-07
info@handy-fix.com.pl
0048221277890
Marek Industrial, a.s.
Brno CZ
17
2026-08-10
info@marek.eu
+420 541 420 811
Bisco Industries
Glendale Heights IL USA
1
2026-08-20
info@biscoind.com
1.800.323.1232