The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch, 8 mm Hex Recess, Without Cam, Sealed, Zinc Alloy, Chrome Plated, Bright
E5-6-012-UU1
Quarter-Turn Cam Latch, 8 mm Hex Recess, Without Cam, Sealed, Zinc Alloy, Chrome Plated, Bright
Specifications
Material
Zinc Alloy
Finish
Chrome Plated
Access Restriction
Tool
Grip Type
Fixed
Head Style
8 mm Hex Recess
Series
20.1 mm Size
Min. Outer Panel Thickness (mm)
1.00
Max Outer Panel Thickness (mm)
6.00
Grip - Minimum (mm)
4.00
Grip - Maximum (mm)
42.00
Compliance Specification
Fire - EN45545
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
612
2026-01-22
sales@dbroberts.com
1.800.773.5388
Hardware Specialty Co
Marlboro MA USA
500
2026-01-13
info@hardwarespecialty.com
1.508.481.8622
Zygology Ltd
Oxford UK
308
2026-01-19
sales@zygology.com
+44 (0)1844 266020
TCH Sales Incorporated
Toronto ON Canada
165
2026-01-23
info@tchweb.com
1.416.299.0089
Bisco Industries
Glendale Heights IL USA
112
2026-01-22
info@biscoind.com
1.800.323.1232
HTF Inc
Frederick MD USA
71
2026-01-05
sales@htfinc.com
1.800.466.1940
AIS INDUSTRIAL COMPONENTS
HK
42
2026-01-05
czxia@hkais.com
86.0755.83747600
Marek Industrial, a.s.
Brno CZ
37
2026-01-19
info@marek.eu
+420 541 420 811
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
13
2026-01-22
Sales@ecph.com
1.800.442.3274
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
2
2026-01-08
info@global-dtech.com
+34 91 661 20 79