The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
E5-6-0027-UU1
Quarter-Turn Cam Latch, Slotted Recess, Without Cam, Sealed, 316 Stainless Steel, Passivated, 0
Specifications
Material
316 Stainless Steel
Finish
Passivated
Access Restriction
Tool
Sealed
Yes
Grip Type
Fixed
Head Style
Slotted Recess
Series
20.1 mm Size
Min. Outer Panel Thickness (mm)
1.00
Max Outer Panel Thickness (mm)
6.00
Grip - Minimum (mm)
4.00
Grip - Maximum (mm)
42.00
Compliance Specification
Fire - EN45545
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
614
2026-06-10
info@biscoind.com
1.800.323.1232
Parsons Aerocessories Limited
Stoney Creek ON CANADA
104
2026-05-29
sales@parsonsaero.com
1.905.664.6203
TCH Sales Incorporated
Toronto ON Canada
30
2026-06-10
info@tchweb.com
1.416.299.0089
Steeves Agencies Inc
Winnipeg MB CANADA
15
2026-05-29
sales@steeves.ca
204.474.1239
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
11
2026-06-10
info@zinorm.de
+49 (0) 4102 677 12 0
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
10
2026-06-10
Sales@ecph.com
1.800.442.3274
DB Roberts Co.
Wilmington MA USA
2
2026-06-10
sales@dbroberts.com
1.800.773.5388