The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch, Key Locking, Without Cam, Sealed, Zinc Alloy, Chrome Plated, Bright
E5-5-402-UU1-12
Quarter-Turn Cam Latch, Key Locking, Without Cam, Sealed, Zinc Alloy, Chrome Plated, Bright
Specifications
Material
Zinc Alloy
Finish
Chrome Plated
Access Restriction
Key Locking
Grip Type
Fixed
Head Style
Cylinder Lock
Series
20.1 mm Size
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
3920
2024-11-20
info@biscoind.com
1.800.323.1232
Austin Hardware & Supply, Inc.
Kansas City MO USA
2608
2024-11-18
sales@austinhardware.com
800-821-3520
DB Roberts Co.
Wilmington MA USA
2026
2024-11-18
sales@dbroberts.com
1.800.773.5388
Shanghai Cico Industrial Co. Ltd
Shanghai China
1820
2024-11-05
info@sh-cico.com
86-021-54900086
Dean Lewis Associates
Hayward CA
349
2024-11-20
sales@deanlewisassociates.com
510-785-9650
Aero Materiel AB
Jonkoping, Sweden
185
2024-11-04
order@aeromateriel.com
+46.36.34.44.40
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
72
2024-11-20
INFO@EVAN.COM.CN
86-21-68221637
All-West Components & Fasteners
AUBURN WA USA
71
2024-11-19
southco@all-west.com
1.206.762.1875
IntechBJ Engineering Co., Ltd
Beijing
42
2024-10-25
info@intechbj.com
86-010-83833828
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
40
2024-11-18
info@zinorm.de
+49 (0) 4102 677 12 0
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
29
2024-11-18
Sales@ecph.com
1.800.442.3274
AIS INDUSTRIAL COMPONENTS
HK
28
2024-11-07
czxia@hkais.com
86.0755.83747600
TCH Sales Incorporated
Toronto ON Canada
25
2024-11-18
info@tchweb.com
1.416.299.0089
Marek Industrial, a.s.
Brno CZ
18
2024-11-06
info@marek.eu
+420 541 420 811