E5-4-303-221

Quarter-Turn Cam Latch, Wing, 22mm (.87 in) Grip, Sealed, Nylon, Black

Request a Quote
Specifications
Material Nylon
Color/Appearance Black
Access Restriction No Restriction
Sealed Yes
Grip Type Fixed
Head Style Wing
Series 20.1 mm Size
Grip - Minimum (mm) 22.00
Grip - Maximum (mm) 24.00
Class E5 - Cam Latches

These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle

Write Your Own Review
You're reviewing:Quarter-Turn Cam Latch, Wing, 22mm (.87 in) Grip, Sealed, Nylon, Black

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.