E5-32-0524-UU1
Quarter-Turn Cam Latch, 8 mm Square, Without Cam, Sealed, Stainless Steel, Passivated
Material | Stainless Steel |
---|---|
Finish | Passivated |
Access Restriction | Tool |
Sealed | Yes |
Head Style | 8 mm Square |
Series | Detent |
Class | E5 - Cam Latches |
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
Write Your Own Review