E5-32-0324-UU1

Quarter-Turn Cam Latch, 8 mm Triangle Recess, Without Cam, Sealed, Stainless Steel, Passivated

Request a Quote
Specifications
Material Stainless Steel
Finish Passivated
Access Restriction Tool
Sealed Yes
Series Detent
Compliance Specification Fire - EN45545
Class E5 - Cam Latches
699d1580a0f1e8dc64f855f568448fb33a8d472d6215f7f6cdd3747b64ce120b 3.148.240.60
please type in at least 2 letters...
Loading...