E5-21-601-5
Quarter-Turn Cam Latch, Flush Cup, Steel, Powder Coat, Black
Material | Steel |
---|---|
Finish | Powder Coat |
Color/Appearance | Black |
Accessory Type | Flush Cup |
Class | E5 - Cam Latches |
Size | 20.1 mm |
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review