E5-1-035-090
Quarter-Turn Cam Latch, 8 mm Triangle Recess, 16mm (.63 in) Grip, Not Sealed, Zinc Alloy, Powder Coat, Black
Material | Zinc Alloy |
---|---|
Finish | Powder Coat |
Color/Appearance | Black |
Access Restriction | Tool |
Sealed | No |
Grip Type | Fixed |
Series | 20.1 mm Size, Low Profile |
Min. Outer Panel Thickness (mm) | 0.00 |
Max Outer Panel Thickness (mm) | 6.00 |
Grip - Minimum (mm) | 16.00 |
Grip - Maximum (mm) | 18.00 |
Profile | Low Profile |
Actuator Type | Cylinder Lock |
Compliance Specification | Fire - EN45545 |
Latching Points | Single or Three - Point |
Class | E5 - Cam Latches |
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
Write Your Own Review