The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
E4-10-203-10
Push-to-Close Latch, Large Size, 5 - 7mm (.20 - .28in) Panel, Plastic
Specifications
Material
Plastic
Color/Appearance
Black
Installation
Snap-in
Size Series
Large Size
Class
E4 - Touch Latches
Fully concealed installation and simple spring-actuated engagement make it as easy to design an attractive enclosure as it is easy to install and operate the latch. Latch body simply snaps into frame. Open or close the latch with just a touch of a finger on the front of the door panel
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Please use this file for information on how to properly order this (and accompanying, if applicable) parts :
Authorized Distributor
Quantity
As Of
Contact
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
91
2026-02-26
sales@rhf.co.uk
+44 (0) 1614296066
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
91
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
Hardware Specialty Co
Marlboro MA USA
50
2026-03-23
info@hardwarespecialty.com
1.508.481.8622
DB Roberts Co.
Wilmington MA USA
30
2026-03-27
sales@dbroberts.com
1.800.773.5388
Handy FIX
Warsaw Poland
16
2026-03-16
info@handy-fix.com.pl
0048221277890
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
12
2026-03-23
info@global-dtech.com
+34 91 661 20 79
Praestmark A/S
Vedbaek / Denmark
8
2026-03-16
Sales@praestmark.dk
0045 38884400
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
4
2026-03-18
INFO@EVAN.COM.CN
86-21-68221637