The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
VISE ACTION® Compression Latch, Large Size, Southco® Tubular Key, Zinc Alloy, Powder Coated, Black
E3-35-15
VISE ACTION® Compression Latch, Large Size, Southco® Tubular Key, Zinc Alloy, Powder Coated, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Key Locking
Grip Type
Adjustable
Mounting Style
Three Hole Mount
Head Style
Southco® Tubular Key
Series
Standard
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
4.00
Grip - Minimum (mm)
7.90
Grip - Maximum (mm)
23.60
Grip - Minimum (Cam Reversed) (mm)
62.70
Grip - Maximum (Cam Reversed) (mm)
76.20
Cam Attached
Yes
Rotation
Type A - Turn Clockwise to Latch
Actuator Type
Cylinder Lock
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Latching Points
Single or Three - Point
Class
E3 - VISE ACTION® Compression Latches
Size
20 mm
Southco’s VISE ACTION ® Compression Latches provide mechanical advantage, ensuring tight, vibration resistant door closure to seal out water and dust, while allowing easy access with a choice of key and tool security options. The smooth operation of the VISE ACTION ® design aligns the cam behind the frame and draws it up tight with a single continuous half-turn motion.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
115
2024-04-25
sales@htfinc.com
1.800.466.1940
Parsons Aerocessories Limited
Stoney Creek ON CANADA
45
2024-04-26
sales@parsonsaero.com
1.905.664.6203
Austin Hardware & Supply, Inc.
Kansas City MO USA
25
2024-04-23
sales@austinhardware.com
800-821-3520
Bisco Industries
Glendale Heights IL USA
13
2024-04-25
info@biscoind.com
1.800.323.1232
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
10
2024-04-25
Sales@ecph.com
1.800.442.3274
Appian Fasteners
Belfast Northern Ireland UK
8
2024-04-12
sales@appianfasteners.com
+44 (0) 2890 301 979
M.W. Fasteners
Montreal QC Canada
8
2024-04-01
mw@mwfasteners.com
1.514.955.7781
Dean Lewis Associates
Hayward CA
4
2024-04-16
sales@deanlewisassociates.com
510-785-9650
DB Roberts Co.
Wilmington MA USA
1
2024-04-25
sales@dbroberts.com
1.800.773.5388
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1
2024-04-25
info@zinorm.de
+49 (0) 4102 677 12 0