The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Key, 7mm Triangle, Zinc Alloy, Nickel Plated
E3-3-1
Key, 7mm Triangle, Zinc Alloy, Nickel Plated
Specifications
Material
Zinc Alloy
Finish
Nickel Plated
Color/Appearance
Bright
Head Style
7 mm Triangle
Accessory Type
Keys
Class
E3 - VISE ACTION® Compression Latches
Southco’s VISE ACTION® Compression latches provide mechanical advantage, ensuring tight, robust vibration resistant door closure to seal out water and dust in the most strenuous applications. The smooth operation of the VISE ACTION® design aligns the cam behind the frame, then draws it straight up tight to prevent scraping against the frame, with a single continuous half-turn motion. Its compression action provides consistent 6.4 mm (.25”) pull-up for environmental sealing in gasketed applications, and helps reduce or eliminate noise and rattles caused by vibration. Over-center latching resists accidental opening due to shock or vibration.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
824
2025-03-08
sales@rhf.co.uk
+44 (0) 1614296066
Bisco Industries
Glendale Heights IL USA
465
2025-04-03
info@biscoind.com
1.800.323.1232
Zygology Ltd
Oxford UK
400
2025-03-18
sales@zygology.com
+44 (0)1844 266020
Appian Fasteners
Belfast Northern Ireland UK
360
2025-04-04
sales@appianfasteners.com
+44 (0) 2890 301 979
DB Roberts Co.
Wilmington MA USA
273
2025-03-29
sales@dbroberts.com
1.800.773.5388
Handy FIX
Warsaw Poland
217
2025-03-18
info@handy-fix.com.pl
0048221277890
Allegis Corporation
Minneapolis MN USA / ON CANADA
202
2025-03-28
salesmidwest@allegiscorp.com
1-866-378-7550
TCH Sales Incorporated
Toronto ON Canada
91
2025-04-01
info@tchweb.com
1.416.299.0089
All-West Components & Fasteners
AUBURN WA USA
77
2025-03-21
southco@all-west.com
1.206.762.1875
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
55
2025-03-31
Sales@ecph.com
1.800.442.3274
AIS INDUSTRIAL COMPONENTS
HK
35
2025-04-01
czxia@hkais.com
86.0755.83747600
Assembly Fasteners Inc.
Apopka FL USA
31
2025-04-01
sales@tropicfast.com
1-800-488-4777
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
29
2025-03-28
info@zinorm.de
+49 (0) 4102 677 12 0
HI-TECH FASTENERS
FREDERICK MD USA
21
2025-03-31
sales@htfinc.com
1.800.466.1940
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
16
2025-03-24
INFO@EVAN.COM.CN
86-21-68221637
Astra Industrial Innovations
Johannesburg Gauteng South Africa
15
2025-04-01
sales@astraindustrial.co.za
0027.11.918.6696
Parsons Aerocessories Limited
Stoney Creek ON CANADA
15
2025-04-03
sales@parsonsaero.com
1.905.664.6203
Austin Hardware & Supply, Inc.
Kansas City MO USA
12
2025-03-24
sales@austinhardware.com
800-821-3520
Steeves Agencies Inc
Winnipeg MB CANADA
11
2025-03-25
info@steeves.ca
1.204.474.1239
ELECTROTRUST SA
ATHENS GREECE
6
2025-03-31
eltrust@electrotrust.gr
+302107250314
Marek Industrial, a.s.
Brno CZ
5
2025-04-01
info@marek.eu
+420 541 420 811
CASH COMPONENTES
Sao Paulo SP Brasil
3
2025-03-17
info@cash.com.br
55.11.3974.8312
59ff2912e9d9c34a09b014b93a98fd78705b241cb94e8390db393e3ebb267788
3.131.82.143
please type in at least 2 letters...