The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
VISE ACTION® Compression Latch, Large Size, Nylon, Natural, Black,
E3-27-1
VISE ACTION® Compression Latch, Large Size, Nylon, Natural, Black,
Specifications
Material
Nylon
Color/Appearance
Black
Series
Standard
Accessory Type
Pull Tab
Class
E3 - VISE ACTION® Compression Latches
Size
19.1mm
Southco’s VISE ACTION® Compression latches provide mechanical advantage, ensuring tight, robust vibration resistant door closure to seal out water and dust in the most strenuous applications. The smooth operation of the VISE ACTION® design aligns the cam behind the frame, then draws it straight up tight to prevent scraping against the frame, with a single continuous half-turn motion. Its compression action provides consistent 6.4 mm (.25”) pull-up for environmental sealing in gasketed applications, and helps reduce or eliminate noise and rattles caused by vibration. Over-center latching resists accidental opening due to shock or vibration.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Clancey Company
Overland Park KS USA
6395
2025-03-27
info@clancey.com
1.800.747.7405
Bisco Industries
Glendale Heights IL USA
1743
2025-04-01
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
1028
2025-03-28
salesmidwest@allegiscorp.com
1-866-378-7550
DB Roberts Co.
Wilmington MA USA
789
2025-03-29
sales@dbroberts.com
1.800.773.5388
Austin Hardware & Supply, Inc.
Kansas City MO USA
527
2025-03-24
sales@austinhardware.com
800-821-3520
Astra Industrial Innovations
Johannesburg Gauteng South Africa
398
2025-04-01
sales@astraindustrial.co.za
0027.11.918.6696
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
365
2025-03-08
sales@rhf.co.uk
+44 (0) 1614296066
Zygology Ltd
Oxford UK
204
2025-03-18
sales@zygology.com
+44 (0)1844 266020
Assembly Fasteners Inc.
Apopka FL USA
166
2025-04-01
sales@tropicfast.com
1-800-488-4777
Handy FIX
Warsaw Poland
161
2025-03-18
info@handy-fix.com.pl
0048221277890
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
109
2025-03-06
info@global-dtech.com
+34 91 661 20 79
All-West Components & Fasteners
AUBURN WA USA
86
2025-03-21
southco@all-west.com
1.206.762.1875
TCH Sales Incorporated
Toronto ON Canada
74
2025-04-01
info@tchweb.com
1.416.299.0089
AIS INDUSTRIAL COMPONENTS
HK
69
2025-04-01
czxia@hkais.com
86.0755.83747600
Steeves Agencies Inc
Winnipeg MB CANADA
29
2025-03-25
info@steeves.ca
1.204.474.1239
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
24
2025-03-31
Sales@ecph.com
1.800.442.3274
Dean Lewis Associates
Hayward CA
19
2025-04-01
sales@deanlewisassociates.com
510-785-9650
M.W. Fasteners
Montreal QC Canada
13
2025-03-03
mw@mwfasteners.com
1.514.955.7781
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
4
2025-03-31
info@zinorm.de
+49 (0) 4102 677 12 0
Marek Industrial, a.s.
Brno CZ
1
2025-03-06
info@marek.eu
+420 541 420 811
c2acbcd9a229ad939f768c1ab2940d2c5df32835a42ba0e252f4d4e99955c1fb
18.216.21.140
please type in at least 2 letters...