E3-1011-000

VISE ACTION® Compression Latch, Large Size, Railway Standard, Stainless Steel, Passivated, 20 mm (0.79 in) Grip

Request a Quote
Specifications
Ingress Protection (IP) Rating IP 66, IP 67
Fire (EN45545-3) Rating E60
Material Stainless Steel
Finish Passivated
Access Restriction Tool
Grip Type Fixed
Mounting Style Single Hole Mount
Head Style Railway Standard
Series Standard
Min. Outer Panel Thickness (mm) 0.00
Max Outer Panel Thickness (mm) 18.00
Grip - Minimum (mm) 20.00
Grip - Maximum (mm) 22.00
Cam Attached Yes
Rotation Type A - Turn Clockwise to Latch
Compliance Specification UL FTTA2 / FTTA8 Type 1
Class E3 - VISE ACTION® Compression Latches
Size 19.1mm
590f10120d2b2800c29bc2956c53b2ab853a9ba7cc4d591324efdf35758451c1 18.219.202.234
please type in at least 2 letters...
Loading...