DM-95-10-12-11
Monosert, Zinc Alloy
| Material | Zinc Alloy |
|---|---|
| Finish | Zinc Plate, Bright chromate |
| Material Thickness | 1.40 |
| Class | DM - Monosert & Duosert Inserts |
Southco's MonoSert and DuoSert DM Inserts provide simple front-mount installation, solid connections, and interchangeability for thin-panel mounting in rack and enclosure installations. They are an ideal fit for IT-style racks, with a lower installed cost than cage nuts and with greater flexibility for reconfiguration in the field.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review