D9-47-1303-K

DZUS® Tech Line, Press-in, 9.750 mm Fastened Stud Projection, 0.9 mm Min. Outer Panel, Bright Knob, Bulk Packaged

Request a Quote
Specifications
Color/Appearance Bright
Head Style No Recess
Installation Press-in
Series D9-47
Min. Outer Panel Thickness (mm) 0.90
Packaging Bulk Packaged
Type Stud Assembly
Class D9 - DZUS® Tech Line Quarter-Turn Fasteners
Fastened Stud Projection (mm) 9.75
Unfastened Stud Projection (mm) 6.05

The DZUS® D9 Tech Line Quarter-Turn Fastener combines Southco’s proven quarter-turn and captive fastening technologies to create a next generation solution that provides consistent, reliable clamping force and quick access. The DZUS® D9 Tech Line Quarter-Turn Fastener features a captive, spring-loaded design and tool-free operation that prevents over tightening.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:DZUS® Tech Line, Press-in, 9.750 mm Fastened Stud Projection, 0.9 mm Min. Outer Panel, Bright Knob, Bulk Packaged