D7-275-135-400
DZUS® Washer, Neoprene, Black
Material | Neoprene Rubber |
---|---|
Finish | Natural |
Color/Appearance | Black |
Min. Outer Panel Thickness (mm) | 0.05 |
Max Outer Panel Thickness (mm) | 0.19 |
Washer Thickness | 3.56 |
Type | Washer |
Class | D7 - DZUS® Pilot/Arrow Quarter-Turn Fasteners |
These two styles of quick access fasteners provide convenient installation and operation with grip tolerance and a wide range of tolerance for support panel and mounting panel thicknesses. They are available in metallic and thermoplastic constructions to suit mounting panel load requirements.
Write Your Own Review