The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
D7-201-802-010
DZUS® Quarter-Turn Receptacle, Acetal Copolymer, Black
Specifications
Material
Acetal Copolymer
Finish
Natural
Color/Appearance
Black
Min. Outer Panel Thickness (mm)
1.80
Max Outer Panel Thickness (mm)
3.10
Receptacle Style
Snap-In
Type
Receptacle
Class
D7 - DZUS® Pilot/Arrow Quarter-Turn Fasteners
DFCI Number
4601-802-BK
These two styles of quick access fasteners provide convenient installation and operation with grip tolerance and a wide range of tolerance for support panel and mounting panel thicknesses. They are available in metallic and thermoplastic constructions to suit mounting panel load requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Appian Fasteners
Belfast Northern Ireland UK
5500
2026-02-24
sales@appianfasteners.com
+44 (0) 2890 301 979
Bisco Industries
Glendale Heights IL USA
3011
2026-02-24
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
184
2026-02-24
info@zinorm.de
+49 (0) 4102 677 12 0
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
150
2026-02-23
sales@aerospacesw.com
623.582.2779
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
115
2026-02-18
sales@rhf.co.uk
+44 (0) 1614296066
DB Roberts Co.
Wilmington MA USA
39
2026-02-24
sales@dbroberts.com
1.800.773.5388
Astra Industrial Innovations
Johannesburg Gauteng South Africa
19
2026-02-18
sales@astraindustrial.co.za
0027.11.918.6696
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
7
2026-02-13
info@global-dtech.com
+34 91 661 20 79