The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
D7-201-721-010
DZUS® Quarter-Turn Stud, Knob Style, Acetal Copolymer, Black
Specifications
Material
Acetal Copolymer
Finish
Natural
Color/Appearance
Black
Head Style
Knob Style
Type
Stud
Class
D7 - DZUS® Pilot/Arrow Quarter-Turn Fasteners
These two styles of quick access fasteners provide convenient installation and operation with grip tolerance and a wide range of tolerance for support panel and mounting panel thicknesses. They are available in metallic and thermoplastic constructions to suit mounting panel load requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Appian Fasteners
Belfast Northern Ireland UK
3000
2026-08-14
sales@appianfasteners.com
+44 (0) 2890 301 979
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
121
2026-08-05
info@global-dtech.com
+34 91 661 20 79
Marek Industrial, a.s.
Brno CZ
94
2026-08-10
info@marek.eu
+420 541 420 811
Bisco Industries
Glendale Heights IL USA
84
2026-08-13
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
66
2026-07-29
info@zinorm.de
+49 (0) 4102 677 12 0
Astra Industrial Innovations
Johannesburg Gauteng South Africa
42
2026-08-14
sales@astraindustrial.co.za
0027.11.918.6696
Hardware Specialty Co
Marlboro MA USA
24
2026-08-10
info@hardwarespecialty.com
1.508.481.8622
DB Roberts Co.
Wilmington MA USA
1
2026-08-15
sales@dbroberts.com
1.800.773.5388