The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Receptacle, Acetal Copolymer, Black
D7-200-802-010
DZUS® Quarter-Turn Receptacle, Acetal Copolymer, Black
Specifications
Material
Acetal Copolymer
Finish
Natural
Color/Appearance
Black
Min. Outer Panel Thickness (mm)
0.51
Max Outer Panel Thickness (mm)
1.78
Receptacle Style
Snap-In
Type
Receptacle
Class
D7 - DZUS® Pilot/Arrow Quarter-Turn Fasteners
DFCI Number
4600-802-BK
These two styles of quick access fasteners provide convenient installation and operation with grip tolerance and a wide range of tolerance for support panel and mounting panel thicknesses. They are available in metallic and thermoplastic constructions to suit mounting panel load requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
13499
2025-12-25
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
13204
2025-12-22
info@biscoind.com
1.800.323.1232
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
3870
2025-12-09
info@global-dtech.com
+34 91 661 20 79
Monroe Above Board Electronics
Garland TX USA
3430
2025-12-15
abesales@askmonroe.com
1.800.453.1692
HTF Inc
Frederick MD USA
1080
2025-12-11
sales@htfinc.com
1.800.466.1940
Chengdu Chilli
Chengdu, Sichuan Province, China
555
2025-12-05
info@chilli.com.cn
86.028.85144919
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
292
2025-12-25
info@zinorm.de
+49 (0) 4102 677 12 0
Shanghai Actech International Co Ltd
Shanghai CHINA
113
2025-11-27
sales@shactech.com
86-21-61099378
Praestmark A/S
Vedbaek / Denmark
105
2025-12-02
Sales@praestmark.dk
0045 38884400
Marek Industrial, a.s.
Brno CZ
43
2025-12-02
info@marek.eu
+420 541 420 811
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
8
2025-12-22
sales@aerospacesw.com
623.582.2779
Hardware Specialty Co
Marlboro MA USA
2
2025-12-15
info@hardwarespecialty.com
1.508.481.8622