The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
D7-200-721-010
DZUS® Quarter-Turn Stud, Knob Style, Acetal Copolymer, Black
Specifications
Material
Acetal Copolymer
Finish
Natural
Color/Appearance
Black
Head Style
Knob Style
Type
Stud
Class
D7 - DZUS® Pilot/Arrow Quarter-Turn Fasteners
DFCI Number
4600-721-BK
These two styles of quick access fasteners provide convenient installation and operation with grip tolerance and a wide range of tolerance for support panel and mounting panel thicknesses. They are available in metallic and thermoplastic constructions to suit mounting panel load requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Zygology Ltd
Oxford UK
1200
2026-08-25
sales@zygology.com
+44 (0)1844 266020
HTF Inc
Frederick MD USA
1187
2026-08-31
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
1136
2026-08-20
info@biscoind.com
1.800.323.1232
Chengdu Chilli
Chengdu, Sichuan Province, China
876
2026-08-11
info@chilli.com.cn
86.028.85144919
Astra Industrial Innovations
Johannesburg Gauteng South Africa
500
2026-08-21
sales@astraindustrial.co.za
0027.11.918.6696
AIS INDUSTRIAL COMPONENTS
HK
100
2026-09-03
czxia@hkais.com
86.0755.83747600
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
70
2026-09-02
info@zinorm.de
+49 (0) 4102 677 12 0
Marek Industrial, a.s.
Brno CZ
45
2026-08-10
info@marek.eu
+420 541 420 811
IntechBJ Engineering Co., Ltd
Beijing
23
2026-09-01
info@intechbj.com
86-010-83833828
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
3
2026-08-31
sales@aerospacesw.com
623.582.2779
DB Roberts Co.
Wilmington MA USA
1
2026-09-04
sales@dbroberts.com
1.800.773.5388