The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Stud, Slotted Head, Acetal Copolymer, Black
D7-200-711-010
DZUS® Quarter-Turn Stud, Slotted Head, Acetal Copolymer, Black
Specifications
Material
Acetal Copolymer
Color/Appearance
Black
Head Style
Slotted Head
Type
Stud
Class
D7 - DZUS® Pilot/Arrow Quarter-Turn Fasteners
DFCI Number
4600-711-BK
These two styles of quick access fasteners provide convenient installation and operation with grip tolerance and a wide range of tolerance for support panel and mounting panel thicknesses. They are available in metallic and thermoplastic constructions to suit mounting panel load requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
6811
2024-11-11
sales@dbroberts.com
1.800.773.5388
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
500
2024-10-17
info@global-dtech.com
+34 91 661 20 79
TCH Sales Incorporated
Toronto ON Canada
131
2024-11-11
info@tchweb.com
1.416.299.0089
Marek Industrial, a.s.
Brno CZ
98
2024-11-06
info@marek.eu
+420 541 420 811
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
69
2024-10-28
info@zinorm.de
+49 (0) 4102 677 12 0
Hardware Specialty Co
Marlboro MA USA
16
2024-11-11
info@hardwarespecialty.com
1.508.481.8622
Zygology Ltd
Oxford UK
12
2024-11-11
sales@zygology.com
+44 (0)1844 266020
Bisco Industries
Glendale Heights IL USA
10
2024-11-13
info@biscoind.com
1.800.323.1232