D5-PFSC35-38A-190

DZUS® Quarter-Turn Stud Assembly, Steel Zinc Plate, Bright chromate

Request a Quote
Specifications
Material Steel
Finish Zinc Plate, Bright chromate
Cup Flange Length 2.03
Min. Outer Panel Thickness (mm) 1.52
Max Outer Panel Thickness (mm) 1.75
Length 2.03
Type Stud Assembly
Class D5 - DZUS® Panel Line Quarter-Turn Fasteners

Southco’s DZUS® D5 Panel Line Quarter-Turn Fastener features a flare-in stud assembly, eliminating the possibility of dropped or lost hardware components. Designed for quick-access, the DZUS® D5 Panel Line Quarter-Turn Fastener provides accurate, secure engagement and vibration resistance for demanding applications across industries. Southco offers a wide range of DZUS® D5 Fasteners that provide enhanced functionality in addition to Aerospace grade D5 Panel Line Quarter-Turn Fasteners that meet Aerospace certification requirements.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:DZUS® Quarter-Turn Stud Assembly, Steel Zinc Plate, Bright chromate