The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn, Steel Zinc Plate, Bright chromate
D3-336-400-190
DZUS® Quarter-Turn, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Receptacle Type
Rivet
Class
D3 - DZUS® PANEX Quarter-Turn Fasteners
DFCI Number
1633-6400-Z3CT
FOR REFERENCE ONLY - THESE PRODUCTS ARE NOT RECOMMENDED FOR NEW DESIGNS. PLEASE USE THE D8 PRODUCT CLASS
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
AIS INDUSTRIAL COMPONENTS
HK
300
2024-07-02
czxia@hkais.com
86.0755.83747600
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
13
2024-06-11
info@global-dtech.com
+34 91 661 20 79
Marek Industrial, a.s.
Brno CZ
6
2024-06-06
info@marek.eu
+420 541 420 811