The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Accessory Type
Retainer
Class
D3 - DZUS® PANEX Quarter-Turn Fasteners
FOR REFERENCE ONLY - THESE PRODUCTS ARE NOT RECOMMENDED FOR NEW DESIGNS. PLEASE USE THE D8 PRODUCT CLASS
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
2363
2025-12-24
INFO@EVAN.COM.CN
86-21-68221637
DB Roberts Co.
Wilmington MA USA
800
2025-12-24
sales@dbroberts.com
1.800.773.5388
Chengdu Chilli
Chengdu, Sichuan Province, China
710
2025-12-05
info@chilli.com.cn
86.028.85144919
Astra Industrial Innovations
Johannesburg Gauteng South Africa
646
2025-12-19
sales@astraindustrial.co.za
0027.11.918.6696
Hardware Specialty Co
Marlboro MA USA
322
2025-12-15
info@hardwarespecialty.com
1.508.481.8622
AIS INDUSTRIAL COMPONENTS
HK
100
2025-12-04
czxia@hkais.com
86.0755.83747600